How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | B: | 5.19 |
| AJ: | 5.88 | AE2: | 0.28 |
| AE1: | 0.49 | C: | 5.75 in |
| U: | 0.625 in | G: | 1.38 |
| T: | 0.75 | BD: | 5.88 |
| V: | 1.44 in | D: | 2.06 |
| Center Distance (in): | 1.75 in | LM: | 6.7 |
| I: | 3.24 in | F: | 2.75 |
| L: | 4.45 in | AG: | 5.5 |
| AD: | 4.73 | AK: | 4.5 |
| BE: | 0.38 in |
Technical Specifications
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.141 | Input Keyway: | 3/16 X 1.50 in |
| Thrust Rating - output shaft: | 1144 | Output Shaft Direction: | 1 |
| Center Distance (in): | 1.75 | Assembly: | HM-1 |
| Output RPM: | 17.5 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/16 X 1.50 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Ratio Range: | 100:1 to 250:1 | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Bore Code: | 12 |
| Model Code: | HM218 | Gear Type: | Worm |
| Output Diameter (in): | 0.750 in | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 277 in/lbs |

