How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.75 | BF: | 0.28 |
| AE2: | 0.28 | B: | 5.19 |
| BD: | 3.88 | LM: | 6.26 |
| I: | 3.24 in | AE1: | 0.49 |
| V: | 1.44 in | AK: | 3 |
| BE: | 0.38 in | F: | 2.75 |
| C: | 5.75 in | Center Distance (in): | 1.75 in |
| G: | 1.38 | AG: | 5.5 |
| AD: | 4.73 | AJ: | 3.75 |
| L: | 4.45 in | U: | 0.625 in |
| D: | 2.06 |
Technical Specifications
| Thrust Rating - output shaft: | 1144 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 48CZ | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Gear Type: | Worm |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 0.750 in |
| Output Key: | 3/16 X 1.50 | Assembly: | HM-1 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.141 | Center Distance (in): | 1.75 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output RPM: | 17.5 | Input Diameter (in): | 0.625 in |
| Ratio: | 100:1 | Output Shaft: | Hollow Bore |
| Model Code: | HM218 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 12 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

