How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | AD: | 4.73 |
| BD: | 5.88 | AK: | 4.5 |
| LM: | 6.7 | AE2: | 0.28 |
| C: | 5.75 in | AG: | 5.5 |
| V: | 1.44 in | B: | 5.19 |
| BE: | 0.38 in | AE1: | 0.49 |
| F: | 2.75 | L: | 4.45 in |
| BF: | 0.41 | D: | 2.06 |
| T: | 0.75 | G: | 1.38 |
| I: | 3.24 in | AJ: | 5.88 |
| Center Distance (in): | 1.75 in |
Technical Specifications
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Model Code: | HM218 | Motor Frame Size: | 56C |
| Bore Code: | 12 | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output RPM: | 17.5 | Output Diameter (in): | 0.750 in |
| Center Distance (in): | 1.75 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.141 |
| Assembly: | HM-1 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/16 X 1.50 |
| Ratio Range: | 100:1 to 250:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 1144 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 277 in/lbs |

