How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.49 | BD: | 5.88 |
| C: | 5.75 in | AG: | 5.5 |
| Center Distance (in): | 1.75 in | V: | 1.44 in |
| L: | 4.45 in | AK: | 4.5 |
| T: | 0.75 | I: | 3.24 in |
| BF: | 0.41 | AJ: | 5.88 |
| BE: | 0.38 in | F: | 2.75 |
| G: | 1.38 | D: | 2.06 |
| LM: | 6.7 | B: | 5.19 |
| AD: | 4.73 | U: | 0.625 in |
| AE2: | 0.28 |
Technical Specifications
| Output Diameter (in): | 0.750 in | Bore Code: | 12 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Assembly: | HM-1 |
| Input HP @ 1750 RPM: | 0.141 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Model Code: | HM218 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17.5 | Ratio: | 100:1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Key: | 3/16 X 1.50 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 1.75 | Thrust Rating - output shaft: | 1144 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 277 in/lbs |

