Grove Gear HM218-100-2-1.000-140TC-L1
Part #:HM218-100-2-1.000-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | G: | 1.38 |
| LM: | 6.7 | C: | 5.75 in |
| AK: | 4.5 | AJ: | 5.88 |
| BE: | 0.38 in | AD: | 4.73 |
| D: | 2.06 | B: | 5.19 |
| T: | 1 | L: | 4.45 in |
| AG: | 5.5 | V: | 1.44 in |
| F: | 2.75 | AE1: | 0.49 |
| I: | 3.24 in | BD: | 5.88 |
| AE2: | 0.28 | Center Distance (in): | 1.75 in |
| BF: | 0.41 |
Technical Specifications
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 1.75 | Thrust Rating - output shaft: | 1144 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.141 | Housing Material: | Cast Iron |
| Ratio: | 100:1 | Bore Code: | 16 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Model Code: | HM218 |
| Ratio Range: | 100:1 to 250:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.50 in | Output Key: | 1/4 X 2.50 |
| Assembly: | HM-2 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.000 in | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 277 in/lbs |

