How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | C: | 5.75 in |
| V: | 1.44 in | LM: | 6.26 |
| I: | 3.24 in | B: | 5.19 |
| AE1: | 0.49 | U: | 0.625 in |
| AG: | 5.5 | BF: | 0.28 |
| L: | 4.45 in | AK: | 3 |
| BE: | 0.38 in | AJ: | 3.75 |
| F: | 2.75 | T: | 1 |
| D: | 2.06 | BD: | 3.88 |
| AE2: | 0.28 | AD: | 4.73 |
| G: | 1.38 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.141 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 16 | Ratio: | 100:1 |
| Center Distance (in): | 1.75 | Thrust Rating - output shaft: | 1144 |
| Model Code: | HM218 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Assembly: | HM-2 | Motor Frame Size: | 48CZ |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.625 in |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output RPM: | 17.5 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.000 in | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 277 in/lbs |

