How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.28 | I: | 3.24 in |
| V: | 1.44 in | AE1: | 0.49 |
| L: | 4.45 in | LM: | 6.26 |
| AD: | 4.73 | AJ: | 3.75 |
| B: | 5.19 | G: | 1.38 |
| BD: | 3.88 | C: | 5.75 in |
| AE2: | 0.28 | U: | 0.625 in |
| AG: | 5.5 | T: | 1 |
| D: | 2.06 | BE: | 0.38 in |
| Center Distance (in): | 1.75 in | AK: | 3 |
| F: | 2.75 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.141 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.50 in |
| Motor Frame Size: | 48CZ | Ratio Range: | 100:1 to 250:1 |
| Model Code: | HM218 | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output RPM: | 17.5 | Bore Code: | 16 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 1.75 |
| Thrust Rating - output shaft: | 1144 | Output Shaft Direction: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.000 in |
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Assembly: | HM-2 | Ratio: | 100:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 277 in/lbs |

