How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | T: | 1 |
| I: | 3.24 in | AK: | 3 |
| BF: | 0.28 | D: | 2.06 |
| AE1: | 0.49 | BD: | 3.88 |
| V: | 1.44 in | Center Distance (in): | 1.75 in |
| L: | 4.45 in | B: | 5.19 |
| LM: | 6.26 | AG: | 5.5 |
| G: | 1.38 | AD: | 4.73 |
| U: | 0.625 in | F: | 2.75 |
| C: | 5.75 in | AJ: | 3.75 |
| AE2: | 0.28 |
Technical Specifications
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Reducer: | Worm - Right Angle | Output RPM: | 17.5 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.141 |
| Output Diameter (in): | 1.000 in | Model Code: | HM218 |
| Thrust Rating - output shaft: | 1144 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Bore Code: | 16 |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.50 in |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 48CZ |
| Assembly: | HM-2 | Center Distance (in): | 1.75 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

