How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | T: | 1 |
| I: | 3.24 in | G: | 1.38 |
| AE1: | 0.49 | BD: | 5.88 |
| L: | 4.45 in | B: | 5.19 |
| F: | 2.75 | BF: | 0.41 |
| V: | 1.44 in | AE2: | 0.28 |
| U: | 0.625 in | AD: | 4.73 |
| C: | 5.75 in | AK: | 4.5 |
| LM: | 6.7 | AG: | 5.5 |
| AJ: | 5.88 | Center Distance (in): | 1.75 in |
| D: | 2.06 |
Technical Specifications
| Thrust Rating - output shaft: | 1144 | Input HP @ 1750 RPM: | 0.141 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.000 in | Output RPM: | 17.5 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Ratio Range: | 100:1 to 250:1 | Model Code: | HM218 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.75 | Output Shaft Assembly Code: | 2 |
| Assembly: | HM-2 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Bore Code: | 16 | Ratio: | 100:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 277 in/lbs |

