Grove Gear HM218-100-2-1.000-56C-L1
Part #:HM218-100-2-1.000-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BD: | 5.88 |
| AD: | 4.73 | U: | 0.625 in |
| D: | 2.06 | L: | 4.45 in |
| AG: | 5.5 | C: | 5.75 in |
| V: | 1.44 in | AE1: | 0.49 |
| T: | 1 | LM: | 6.7 |
| AK: | 4.5 | I: | 3.24 in |
| Center Distance (in): | 1.75 in | AJ: | 5.88 |
| BF: | 0.41 | F: | 2.75 |
| AE2: | 0.28 | G: | 1.38 |
| B: | 5.19 |
Technical Specifications
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Ratio Range: | 100:1 to 250:1 | Input Keyway: | 3/16 X 1.50 in |
| Input Diameter (in): | 0.625 in | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Assembly: | HM-2 | Gear Type: | Worm |
| Output Diameter (in): | 1.000 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1144 | Output Shaft: | Hollow Bore |
| Model Code: | HM218 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 0.141 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Center Distance (in): | 1.75 | Bore Code: | 16 |
| Output RPM: | 17.5 | Input Style: | Flexible Coupling Input |
| Ratio: | 100:1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

