Grove Gear HM218-100-2-1.000-56C-L2
Part #:HM218-100-2-1.000-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | AE1: | 0.49 |
| BD: | 5.88 | AE2: | 0.28 |
| Center Distance (in): | 1.75 in | C: | 5.75 in |
| B: | 5.19 | I: | 3.24 in |
| LM: | 6.7 | F: | 2.75 |
| D: | 2.06 | V: | 1.44 in |
| AD: | 4.73 | AK: | 4.5 |
| AG: | 5.5 | L: | 4.45 in |
| BE: | 0.38 in | G: | 1.38 |
| BF: | 0.41 | U: | 0.625 in |
| AJ: | 5.88 |
Technical Specifications
| Product Type: | Right Angle | Assembly: | HM-2 |
| Gear Type: | Worm | Ratio: | 100:1 |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.625 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1144 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 1.75 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.141 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.50 in | Ratio Range: | 100:1 to 250:1 |
| Model Code: | HM218 | Output RPM: | 17.5 |
| Bore Code: | 16 | Output Diameter (in): | 1.000 in |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

