How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | U: | 0.625 in |
| AG: | 5.5 | AE1: | 0.49 |
| AE2: | 0.28 | C: | 5.75 in |
| AJ: | 3.75 | AK: | 3 |
| BD: | 3.88 | AD: | 4.73 |
| L: | 4.45 in | BF: | 0.28 |
| F: | 2.75 | I: | 3.24 in |
| Center Distance (in): | 1.75 in | T: | 0.625 |
| BE: | 0.38 in | LM: | 6.26 |
| G: | 1.38 | B: | 5.19 |
| V: | 1.44 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 0.141 | Assembly: | HM-2 |
| Thrust Rating - output shaft: | 1144 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Key: | 3/16 X 1.50 |
| Ratio: | 100:1 | Output Diameter (in): | 0.625 in |
| Input Diameter (in): | 0.625 in | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Center Distance (in): | 1.75 | Bore Code: | 10 |
| Motor Frame Size: | 48CZ | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 100:1 to 250:1 |
| Shaft Seal Material: | Viton | Model Code: | HM218 |
| Output RPM: | 17.5 | Product Type: | Right Angle |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

