How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.75 in | BD: | 5.88 |
| D: | 2.06 | B: | 5.19 |
| AE2: | 0.28 | Center Distance (in): | 1.75 in |
| BE: | 0.38 in | I: | 3.24 in |
| T: | 0.625 | U: | 0.625 in |
| V: | 1.44 in | AG: | 5.5 |
| BF: | 0.41 | F: | 2.75 |
| AD: | 4.73 | G: | 1.38 |
| AK: | 4.5 | L: | 4.45 in |
| AE1: | 0.49 | AJ: | 5.88 |
| LM: | 6.7 |
Technical Specifications
| Output RPM: | 17.5 | Bore Code: | 10 |
| Ratio: | 100:1 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 0.625 in | Thrust Rating - output shaft: | 1144 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Model Code: | HM218 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Key: | 3/16 X 1.50 |
| Input HP @ 1750 RPM: | 0.141 | Input Diameter (in): | 0.625 in |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.50 in |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Assembly: | HM-2 | Service Factor: | 1 |
| Center Distance (in): | 1.75 | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

