How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | V: | 1.44 in |
| U: | 0.625 in | I: | 3.24 in |
| AK: | 4.5 | BD: | 5.88 |
| D: | 2.06 | AD: | 4.73 |
| C: | 5.75 in | AE2: | 0.28 |
| AG: | 5.5 | AJ: | 5.88 |
| B: | 5.19 | G: | 1.38 |
| BE: | 0.38 in | L: | 4.45 in |
| AE1: | 0.49 | F: | 2.75 |
| Center Distance (in): | 1.75 in | LM: | 6.7 |
| T: | 0.688 |
Technical Specifications
| Output RPM: | 17.5 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Assembly: | HM-2 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Model Code: | HM218 |
| Output Diameter (in): | 0.688 in | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 1.75 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1144 | Output Key: | 3/16 X 1.50 |
| Bore Code: | 11 | Input Keyway: | 3/16 X 1.50 in |
| Ratio: | 100:1 | Input HP @ 1750 RPM: | 0.141 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 277 in/lbs |

