How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 4.73 | BD: | 5.88 |
| C: | 5.75 in | BF: | 0.41 |
| AE1: | 0.49 | AG: | 5.5 |
| V: | 1.44 in | T: | 0.688 |
| I: | 3.24 in | U: | 0.625 in |
| BE: | 0.38 in | AK: | 4.5 |
| G: | 1.38 | Center Distance (in): | 1.75 in |
| F: | 2.75 | AJ: | 5.88 |
| D: | 2.06 | L: | 4.45 in |
| LM: | 6.7 | AE2: | 0.28 |
| B: | 5.19 |
Technical Specifications
| Thrust Rating - output shaft: | 1144 | Bore Code: | 11 |
| Motor Frame Size: | 140TC | Assembly: | HM-2 |
| Model Code: | HM218 | Input Diameter (in): | 0.625 in |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Key: | 3/16 X 1.50 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 1.75 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.50 in | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 0.688 in | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 0.141 |
| Ratio: | 100:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

