How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.45 in | BD: | 3.88 |
| AD: | 4.73 | G: | 1.38 |
| BF: | 0.28 | BE: | 0.38 in |
| AE2: | 0.28 | AE1: | 0.49 |
| C: | 5.75 in | D: | 2.06 |
| AK: | 3 | B: | 5.19 |
| LM: | 6.26 | T: | 0.688 |
| V: | 1.44 in | F: | 2.75 |
| AJ: | 3.75 | I: | 3.24 in |
| AG: | 5.5 | U: | 0.625 in |
| Center Distance (in): | 1.75 in |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 48CZ |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.75 | Input Keyway: | 3/16 X 1.50 in |
| Service Factor: | 1 | Output Diameter (in): | 0.688 in |
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 0.141 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 1144 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.625 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Assembly: | HM-2 |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/16 X 1.50 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Model Code: | HM218 |
| No. of Gear Reductions: | Single | Bore Code: | 11 |
| Output RPM: | 17.5 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

