How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.26 | B: | 5.19 |
| BE: | 0.38 in | G: | 1.38 |
| AK: | 3 | Center Distance (in): | 1.75 in |
| T: | 0.688 | AJ: | 3.75 |
| L: | 4.45 in | U: | 0.625 in |
| BF: | 0.28 | AD: | 4.73 |
| I: | 3.24 in | V: | 1.44 in |
| AE2: | 0.28 | C: | 5.75 in |
| AG: | 5.5 | BD: | 3.88 |
| D: | 2.06 | AE1: | 0.49 |
| F: | 2.75 |
Technical Specifications
| Output Diameter (in): | 0.688 in | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Bore Code: | 11 |
| Input Diameter (in): | 0.625 in | Model Code: | HM218 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.141 |
| Thrust Rating - output shaft: | 1144 | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17.5 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Motor Frame Size: | 48CZ |
| Output Key: | 3/16 X 1.50 | Ratio: | 100:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Center Distance (in): | 1.75 |
| Input Style: | Flexible Coupling Input | Assembly: | HM-2 |
| Output Shaft Assembly Code: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

