How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | AE1: | 0.49 |
| BE: | 0.38 in | G: | 1.38 |
| U: | 0.625 in | C: | 5.75 in |
| AG: | 5.5 | I: | 3.24 in |
| AD: | 4.73 | BF: | 0.41 |
| LM: | 6.7 | L: | 4.45 in |
| B: | 5.19 | F: | 2.75 |
| BD: | 5.88 | AK: | 4.5 |
| AE2: | 0.28 | T: | 0.75 |
| AJ: | 5.88 | Center Distance (in): | 1.75 in |
| D: | 2.06 |
Technical Specifications
| Ratio: | 100:1 | Input HP @ 1750 RPM: | 0.141 |
| Thrust Rating - output shaft: | 1144 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 17.5 | Model Code: | HM218 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.50 in |
| Input Diameter (in): | 0.625 in | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 1.75 |
| Output Key: | 3/16 X 1.50 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Bore Code: | 12 |
| Ratio Range: | 100:1 to 250:1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 0.750 in | Assembly: | HM-2 |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

