How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 3.75 | AD: | 4.73 |
| LM: | 6.26 | T: | 0.75 |
| G: | 1.38 | AE1: | 0.49 |
| BE: | 0.38 in | AK: | 3 |
| B: | 5.19 | U: | 0.625 in |
| Center Distance (in): | 1.75 in | I: | 3.24 in |
| F: | 2.75 | BD: | 3.88 |
| D: | 2.06 | BF: | 0.28 |
| AG: | 5.5 | V: | 1.44 in |
| AE2: | 0.28 | C: | 5.75 in |
| L: | 4.45 in |
Technical Specifications
| Model Code: | HM218 | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.141 |
| Output Diameter (in): | 0.750 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Bore Code: | 12 |
| Ratio: | 100:1 | Center Distance (in): | 1.75 |
| Motor Frame Size: | 48CZ | Output Shaft Direction: | 2 |
| Assembly: | HM-2 | Ratio Range: | 100:1 to 250:1 |
| Thrust Rating - output shaft: | 1144 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output RPM: | 17.5 | Output Key: | 3/16 X 1.50 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 277 in/lbs |

