How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | I: | 3.24 in |
| T: | 0.75 | LM: | 6.7 |
| BF: | 0.41 | AK: | 4.5 |
| AJ: | 5.88 | AG: | 5.5 |
| F: | 2.75 | AE1: | 0.49 |
| B: | 5.19 | BD: | 5.88 |
| D: | 2.06 | AD: | 4.73 |
| BE: | 0.38 in | V: | 1.44 in |
| L: | 4.45 in | C: | 5.75 in |
| G: | 1.38 | Center Distance (in): | 1.75 in |
| AE2: | 0.28 |
Technical Specifications
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output Key: | 3/16 X 1.50 |
| Output Shaft: | Hollow Bore | Model Code: | HM218 |
| Reducer: | Worm - Right Angle | Ratio Range: | 100:1 to 250:1 |
| Thrust Rating - output shaft: | 1144 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.141 |
| Input Diameter (in): | 0.625 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 0.750 in |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Gear Type: | Worm |
| Center Distance (in): | 1.75 | No. of Gear Reductions: | Single |
| Output RPM: | 17.5 | Ratio: | 100:1 |
| Bore Code: | 12 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

