How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.7 | I: | 3.24 in |
| BF: | 0.41 | AE2: | 0.28 |
| AG: | 5.5 | BE: | 0.38 in |
| AK: | 4.5 | AE1: | 0.49 |
| U: | 0.625 in | T: | 0.75 |
| G: | 1.38 | BD: | 5.88 |
| L: | 4.45 in | B: | 5.19 |
| Center Distance (in): | 1.75 in | F: | 2.75 |
| C: | 5.75 in | AJ: | 5.88 |
| AD: | 4.73 | V: | 1.44 in |
| D: | 2.06 |
Technical Specifications
| Ratio: | 100:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.141 | Center Distance (in): | 1.75 |
| Input Keyway: | 3/16 X 1.50 in | Input Style: | Flexible Coupling Input |
| Model Code: | HM218 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 12 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 1144 | Assembly: | HM-2 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/16 X 1.50 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.625 in | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 0.750 in | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output RPM: | 17.5 |
| Gear Type: | Worm | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

