How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.38 | U: | 0.625 in |
| D: | 2.06 | L: | 4.45 in |
| B: | 5.19 | AG: | 5.5 |
| Center Distance (in): | 1.75 in | AE1: | 0.49 |
| LM: | 6.7 | AE2: | 0.28 |
| BF: | 0.41 | I: | 3.24 in |
| AK: | 4.5 | T: | 0.75 |
| AD: | 4.73 | BD: | 5.88 |
| AJ: | 5.88 | F: | 2.75 |
| C: | 5.75 in | BE: | 0.38 in |
| V: | 1.44 in |
Technical Specifications
| Thrust Rating - output shaft: | 1144 | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 0.141 | Input Keyway: | 3/16 X 1.50 in |
| Model Code: | HM218 | Output Shaft Direction: | 2 |
| Output RPM: | 17.5 | Bore Code: | 12 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 100:1 |
| Output Diameter (in): | 0.750 in | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.75 | Assembly: | HM-2 |
| Input RPM: | 1,750 | Output Key: | 3/16 X 1.50 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 277 in/lbs |

