How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | Center Distance (in): | 1.75 in |
| AJ: | 5.88 | AE1: | 0.49 |
| BF: | 0.41 | L: | 4.45 in |
| AD: | 4.73 | AK: | 4.5 |
| F: | 2.75 | U: | 0.625 in |
| AE2: | 0.28 | B: | 5.19 |
| T: | 0.875 | C: | 5.75 in |
| LM: | 6.7 | AG: | 5.5 |
| BE: | 0.38 in | D: | 2.06 |
| BD: | 5.88 | I: | 3.24 in |
| G: | 1.38 |
Technical Specifications
| Center Distance (in): | 1.75 | Reducer: | Worm - Right Angle |
| Assembly: | HM-2 | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.50 in |
| Input HP @ 1750 RPM: | 0.141 | Output Diameter (in): | 0.875 in |
| Ratio Range: | 100:1 to 250:1 | Bore Code: | 14 |
| Output Key: | 3/16 X 1.50 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Ratio: | 100:1 |
| Input Diameter (in): | 0.625 in | Thrust Rating - output shaft: | 1144 |
| Input RPM: | 1,750 | Model Code: | HM218 |
| Output RPM: | 17.5 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

