How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | BF: | 0.28 |
| C: | 5.75 in | LM: | 6.26 |
| L: | 4.45 in | AG: | 5.5 |
| U: | 0.625 in | AE1: | 0.49 |
| AK: | 3 | AD: | 4.73 |
| B: | 5.19 | Center Distance (in): | 1.75 in |
| BE: | 0.38 in | AJ: | 3.75 |
| I: | 3.24 in | AE2: | 0.28 |
| D: | 2.06 | BD: | 3.88 |
| F: | 2.75 | T: | 0.875 |
| G: | 1.38 |
Technical Specifications
| Output RPM: | 17.5 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1144 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.141 | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Bore Code: | 14 | Housing Material: | Cast Iron |
| Ratio: | 100:1 | Product Type: | Right Angle |
| Model Code: | HM218 | Motor Frame Size: | 48CZ |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/16 X 1.50 | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 1.75 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Assembly: | HM-2 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

