Grove Gear HM218-15-1-1.000-140TC-L1
Part #:HM218-15-1-1.000-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | D: | 2.06 |
| L: | 4.45 in | V: | 1.44 in |
| Center Distance (in): | 1.75 in | AD: | 4.73 |
| C: | 5.75 in | AE1: | 0.49 |
| BF: | 0.41 | G: | 1.38 |
| T: | 1 | I: | 3.24 in |
| F: | 2.75 | LM: | 6.7 |
| AG: | 5.5 | AJ: | 5.88 |
| B: | 5.19 | BE: | 0.38 in |
| BD: | 5.88 | AE2: | 0.28 |
| U: | 0.625 in |
Technical Specifications
| Center Distance (in): | 1.75 | Bore Code: | 16 |
| Model Code: | HM218 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Output RPM: | 116.7 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.50 in |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Assembly: | HM-1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1144 | Service Factor: | 1 |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.000 in | Input HP @ 1750 RPM: | 1.026 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

