Grove Gear HM218-15-1-1.000-140TC-L2
Part #:HM218-15-1-1.000-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | AE1: | 0.49 |
| G: | 1.38 | U: | 0.625 in |
| AD: | 4.73 | BD: | 5.88 |
| AE2: | 0.28 | F: | 2.75 |
| L: | 4.45 in | C: | 5.75 in |
| V: | 1.44 in | AK: | 4.5 |
| B: | 5.19 | BF: | 0.41 |
| AJ: | 5.88 | BE: | 0.38 in |
| Center Distance (in): | 1.75 in | AG: | 5.5 |
| I: | 3.24 in | D: | 2.06 |
| LM: | 6.7 |
Technical Specifications
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output RPM: | 116.7 | Product Type: | Right Angle |
| Ratio: | 15:1 | Model Code: | HM218 |
| Thrust Rating - output shaft: | 1144 | Gear Type: | Worm |
| Ratio Range: | 15:1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.75 | Output Diameter (in): | 1.000 in |
| Assembly: | HM-1 | Input Keyway: | 3/16 X 1.50 in |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.026 |
| Input Diameter (in): | 0.625 in | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Bore Code: | 16 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 473 in/lbs |

