Grove Gear HM218-15-1-1.000-48CZ-L1
Part #:HM218-15-1-1.000-48CZ-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | BF: | 0.28 |
| LM: | 6.26 | D: | 2.06 |
| AG: | 5.5 | I: | 3.24 in |
| T: | 1 | Center Distance (in): | 1.75 in |
| G: | 1.38 | AD: | 4.73 |
| AK: | 3 | BD: | 3.88 |
| B: | 5.19 | L: | 4.45 in |
| F: | 2.75 | V: | 1.44 in |
| AJ: | 3.75 | AE2: | 0.28 |
| AE1: | 0.49 | BE: | 0.38 in |
| C: | 5.75 in |
Technical Specifications
| Service Factor: | 1 | Motor Frame Size: | 48CZ |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 1.000 in |
| Bore Code: | 16 | Output RPM: | 116.7 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Model Code: | HM218 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 1144 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 1.026 | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.75 |
| Ratio: | 15:1 | Assembly: | HM-1 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.50 in |
| Ratio Range: | 15:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

