Grove Gear HM218-15-1-1.000-48CZ-L2
Part #:HM218-15-1-1.000-48CZ-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.75 in | I: | 3.24 in |
| V: | 1.44 in | L: | 4.45 in |
| G: | 1.38 | Center Distance (in): | 1.75 in |
| AK: | 3 | BE: | 0.38 in |
| BD: | 3.88 | F: | 2.75 |
| AD: | 4.73 | U: | 0.625 in |
| AG: | 5.5 | AE1: | 0.49 |
| D: | 2.06 | AJ: | 3.75 |
| T: | 1 | BF: | 0.28 |
| AE2: | 0.28 | B: | 5.19 |
| LM: | 6.26 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Ratio Range: | 15:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Assembly: | HM-1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 1.75 |
| Housing Material: | Cast Iron | Output RPM: | 116.7 |
| Input Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 48CZ |
| Bore Code: | 16 | Input Keyway: | 3/16 X 1.50 in |
| Output Diameter (in): | 1.000 in | Input HP @ 1750 RPM: | 1.026 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Model Code: | HM218 |
| Ratio: | 15:1 | Thrust Rating - output shaft: | 1144 |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

