Grove Gear HM218-15-1-1.000-48CZ-L3
Part #:HM218-15-1-1.000-48CZ-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.5 | D: | 2.06 |
| AK: | 3 | AE1: | 0.49 |
| AJ: | 3.75 | I: | 3.24 in |
| Center Distance (in): | 1.75 in | BD: | 3.88 |
| LM: | 6.26 | U: | 0.625 in |
| BF: | 0.28 | AD: | 4.73 |
| F: | 2.75 | C: | 5.75 in |
| L: | 4.45 in | G: | 1.38 |
| BE: | 0.38 in | B: | 5.19 |
| T: | 1 | AE2: | 0.28 |
| V: | 1.44 in |
Technical Specifications
| Thrust Rating - output shaft: | 1144 | Assembly: | HM-1 |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Model Code: | HM218 |
| Input HP @ 1750 RPM: | 1.026 | Center Distance (in): | 1.75 |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Input RPM: | 1,750 | Output Diameter (in): | 1.000 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output RPM: | 116.7 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 48CZ |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 16 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 473 in/lbs |

