Grove Gear HM218-15-1-1.000-48CZ-L4
Part #:HM218-15-1-1.000-48CZ-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.19 | I: | 3.24 in |
| AK: | 3 | C: | 5.75 in |
| Center Distance (in): | 1.75 in | L: | 4.45 in |
| BD: | 3.88 | V: | 1.44 in |
| D: | 2.06 | AG: | 5.5 |
| T: | 1 | LM: | 6.26 |
| G: | 1.38 | AE2: | 0.28 |
| AD: | 4.73 | AE1: | 0.49 |
| U: | 0.625 in | F: | 2.75 |
| BE: | 0.38 in | AJ: | 3.75 |
| BF: | 0.28 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 1144 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.50 in | Assembly: | HM-1 |
| Model Code: | HM218 | Center Distance (in): | 1.75 |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 116.7 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Bore Code: | 16 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 15:1 |
| Motor Frame Size: | 48CZ | Input HP @ 1750 RPM: | 1.026 |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 15:1 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.000 in |
| Input Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

