Grove Gear HM218-15-1-1.000-56C-L3
Part #:HM218-15-1-1.000-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | BD: | 5.88 |
| AK: | 4.5 | Center Distance (in): | 1.75 in |
| I: | 3.24 in | G: | 1.38 |
| BE: | 0.38 in | D: | 2.06 |
| T: | 1 | B: | 5.19 |
| AE1: | 0.49 | AD: | 4.73 |
| LM: | 6.7 | AE2: | 0.28 |
| L: | 4.45 in | C: | 5.75 in |
| AG: | 5.5 | V: | 1.44 in |
| BF: | 0.41 | AJ: | 5.88 |
| U: | 0.625 in |
Technical Specifications
| Gear Type: | Worm | Center Distance (in): | 1.75 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Model Code: | HM218 |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 15:1 |
| Input Keyway: | 3/16 X 1.50 in | Input Diameter (in): | 0.625 in |
| Bore Code: | 16 | Input HP @ 1750 RPM: | 1.026 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1144 | Output RPM: | 116.7 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Ratio: | 15:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.000 in | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 473 in/lbs |

