Grove Gear HM218-15-1-1.000-56C-L4
Part #:HM218-15-1-1.000-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AJ: | 5.88 |
| AE1: | 0.49 | AG: | 5.5 |
| AK: | 4.5 | G: | 1.38 |
| AE2: | 0.28 | LM: | 6.7 |
| BF: | 0.41 | F: | 2.75 |
| C: | 5.75 in | I: | 3.24 in |
| T: | 1 | BE: | 0.38 in |
| U: | 0.625 in | L: | 4.45 in |
| D: | 2.06 | Center Distance (in): | 1.75 in |
| AD: | 4.73 | V: | 1.44 in |
| B: | 5.19 |
Technical Specifications
| Model Code: | HM218 | Thrust Rating - output shaft: | 1144 |
| Input HP @ 1750 RPM: | 1.026 | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.50 in |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Diameter (in): | 1.000 in | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 1.75 | Output Shaft: | Hollow Bore |
| Bore Code: | 16 | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Output RPM: | 116.7 | Service Factor: | 1 |
| Ratio: | 15:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 473 in/lbs |

