How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | AG: | 5.5 |
| T: | 0.625 | AJ: | 5.88 |
| LM: | 6.7 | AE2: | 0.28 |
| AE1: | 0.49 | BF: | 0.41 |
| BD: | 5.88 | L: | 4.45 in |
| G: | 1.38 | F: | 2.75 |
| B: | 5.19 | AK: | 4.5 |
| BE: | 0.38 in | C: | 5.75 in |
| U: | 0.625 in | AD: | 4.73 |
| D: | 2.06 | V: | 1.44 in |
| I: | 3.24 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM218 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 10 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Assembly: | HM-1 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.026 |
| Shaft Seal Material: | Viton | Center Distance (in): | 1.75 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 1144 |
| Input Keyway: | 3/16 X 1.50 in | Output RPM: | 116.7 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Ratio: | 15:1 | Output Key: | 3/16 X 1.50 |
| Output Diameter (in): | 0.625 in | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 473 in/lbs |

