How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | T: | 0.625 |
| AG: | 5.5 | V: | 1.44 in |
| AK: | 3 | AE2: | 0.28 |
| D: | 2.06 | AJ: | 3.75 |
| C: | 5.75 in | BD: | 3.88 |
| F: | 2.75 | B: | 5.19 |
| BF: | 0.28 | LM: | 6.26 |
| I: | 3.24 in | Center Distance (in): | 1.75 in |
| AD: | 4.73 | U: | 0.625 in |
| G: | 1.38 | AE1: | 0.49 |
| L: | 4.45 in |
Technical Specifications
| Motor Frame Size: | 48CZ | Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output RPM: | 116.7 | Gear Type: | Worm |
| Model Code: | HM218 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 1144 |
| Output Shaft Direction: | 1 | Output Key: | 3/16 X 1.50 |
| Input Style: | Flexible Coupling Input | Bore Code: | 10 |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Output Diameter (in): | 0.625 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Input RPM: | 1,750 |
| Center Distance (in): | 1.75 | Input HP @ 1750 RPM: | 1.026 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 473 in/lbs |

