How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.625 | BE: | 0.38 in |
| AK: | 3 | Center Distance (in): | 1.75 in |
| L: | 4.45 in | U: | 0.625 in |
| AJ: | 3.75 | BD: | 3.88 |
| B: | 5.19 | BF: | 0.28 |
| AD: | 4.73 | AE1: | 0.49 |
| V: | 1.44 in | D: | 2.06 |
| C: | 5.75 in | G: | 1.38 |
| AG: | 5.5 | F: | 2.75 |
| LM: | 6.26 | I: | 3.24 in |
| AE2: | 0.28 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Input Keyway: | 3/16 X 1.50 in | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Model Code: | HM218 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Center Distance (in): | 1.75 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 48CZ | Bore Code: | 10 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Output RPM: | 116.7 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.026 |
| Output Key: | 3/16 X 1.50 | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 15:1 |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 1144 |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

