Grove Gear HM218-15-1-.625-56C-L2
Part #:HM218-15-1-.625-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | U: | 0.625 in |
| Center Distance (in): | 1.75 in | AG: | 5.5 |
| B: | 5.19 | AE2: | 0.28 |
| AE1: | 0.49 | LM: | 6.7 |
| AD: | 4.73 | V: | 1.44 in |
| BF: | 0.41 | BD: | 5.88 |
| L: | 4.45 in | F: | 2.75 |
| I: | 3.24 in | C: | 5.75 in |
| G: | 1.38 | T: | 0.625 |
| D: | 2.06 | BE: | 0.38 in |
| AJ: | 5.88 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Model Code: | HM218 | Input Diameter (in): | 0.625 in |
| Thrust Rating - output shaft: | 1144 | Input HP @ 1750 RPM: | 1.026 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Bore Code: | 10 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Ratio Range: | 15:1 | Output RPM: | 116.7 |
| Ratio: | 15:1 | Assembly: | HM-1 |
| Input Keyway: | 3/16 X 1.50 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 1.75 | Motor Frame Size: | 56C |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/16 X 1.50 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 473 in/lbs |

