Grove Gear HM218-15-1-.625-56C-L3
Part #:HM218-15-1-.625-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.19 | AE2: | 0.28 |
| AJ: | 5.88 | LM: | 6.7 |
| T: | 0.625 | AD: | 4.73 |
| AG: | 5.5 | V: | 1.44 in |
| AE1: | 0.49 | F: | 2.75 |
| C: | 5.75 in | BF: | 0.41 |
| U: | 0.625 in | Center Distance (in): | 1.75 in |
| AK: | 4.5 | BE: | 0.38 in |
| BD: | 5.88 | D: | 2.06 |
| L: | 4.45 in | G: | 1.38 |
| I: | 3.24 in |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.625 in | Assembly: | HM-1 |
| Output Shaft: | Hollow Bore | Output RPM: | 116.7 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 1.026 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Model Code: | HM218 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1144 |
| Center Distance (in): | 1.75 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.50 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Output Key: | 3/16 X 1.50 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Diameter (in): | 0.625 in |
| Bore Code: | 10 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 473 in/lbs |

