How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 3 | AG: | 5.5 |
| L: | 4.45 in | U: | 0.625 in |
| T: | 0.688 | AE1: | 0.49 |
| D: | 2.06 | AJ: | 3.75 |
| AE2: | 0.28 | AD: | 4.73 |
| I: | 3.24 in | BE: | 0.38 in |
| G: | 1.38 | LM: | 6.26 |
| F: | 2.75 | BD: | 3.88 |
| C: | 5.75 in | B: | 5.19 |
| Center Distance (in): | 1.75 in | BF: | 0.28 |
| V: | 1.44 in |
Technical Specifications
| Output RPM: | 116.7 | Shaft Seal Material: | Viton |
| Output Key: | 3/16 X 1.50 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 0.688 in | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 1.026 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM218 | Center Distance (in): | 1.75 |
| Thrust Rating - output shaft: | 1144 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Assembly: | HM-1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 48CZ | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Bore Code: | 11 | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 473 in/lbs |

