How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | G: | 1.38 |
| BF: | 0.41 | LM: | 6.7 |
| T: | 0.688 | AG: | 5.5 |
| U: | 0.625 in | AJ: | 5.88 |
| AE2: | 0.28 | F: | 2.75 |
| V: | 1.44 in | AK: | 4.5 |
| BD: | 5.88 | BE: | 0.38 in |
| C: | 5.75 in | B: | 5.19 |
| D: | 2.06 | Center Distance (in): | 1.75 in |
| AE1: | 0.49 | AD: | 4.73 |
| L: | 4.45 in |
Technical Specifications
| Center Distance (in): | 1.75 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 15:1 | Output RPM: | 116.7 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.026 |
| Model Code: | HM218 | Bore Code: | 11 |
| Input Keyway: | 3/16 X 1.50 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Output Diameter (in): | 0.688 in | Thrust Rating - output shaft: | 1144 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/16 X 1.50 |
| No. of Gear Reductions: | Single | Assembly: | HM-1 |
| Input Diameter (in): | 0.625 in | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 473 in/lbs |

