How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.49 | C: | 5.75 in |
| AJ: | 3.75 | LM: | 6.26 |
| BE: | 0.38 in | BD: | 3.88 |
| G: | 1.38 | F: | 2.75 |
| BF: | 0.28 | T: | 0.75 |
| AD: | 4.73 | B: | 5.19 |
| AG: | 5.5 | I: | 3.24 in |
| AE2: | 0.28 | Center Distance (in): | 1.75 in |
| AK: | 3 | D: | 2.06 |
| U: | 0.625 in | V: | 1.44 in |
| L: | 4.45 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output RPM: | 116.7 |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Model Code: | HM218 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| Service Factor: | 1 | Assembly: | HM-1 |
| Input HP @ 1750 RPM: | 1.026 | Input RPM: | 1,750 |
| Bore Code: | 12 | Input Diameter (in): | 0.625 in |
| Input Keyway: | 3/16 X 1.50 in | Output Diameter (in): | 0.750 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Key: | 3/16 X 1.50 | Motor Frame Size: | 48CZ |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Center Distance (in): | 1.75 |
| Ratio Range: | 15:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 473 in/lbs |

