Grove Gear HM218-15-1-.750-56C-L1
Part #:HM218-15-1-.750-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.5 | F: | 2.75 |
| AD: | 4.73 | C: | 5.75 in |
| U: | 0.625 in | B: | 5.19 |
| AE1: | 0.49 | BD: | 5.88 |
| AK: | 4.5 | Center Distance (in): | 1.75 in |
| L: | 4.45 in | I: | 3.24 in |
| D: | 2.06 | T: | 0.75 |
| BE: | 0.38 in | LM: | 6.7 |
| V: | 1.44 in | AJ: | 5.88 |
| AE2: | 0.28 | G: | 1.38 |
| BF: | 0.41 |
Technical Specifications
| Ratio Range: | 15:1 | Input Diameter (in): | 0.625 in |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1144 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.50 in | Output RPM: | 116.7 |
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Output Key: | 3/16 X 1.50 |
| Housing Material: | Cast Iron | Output Diameter (in): | 0.750 in |
| Center Distance (in): | 1.75 | Model Code: | HM218 |
| Service Factor: | 1 | Bore Code: | 12 |
| Input HP @ 1750 RPM: | 1.026 | Ratio: | 15:1 |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

