Grove Gear HM218-15-1-.750-56C-L9
Part #:HM218-15-1-.750-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | L: | 4.45 in |
| D: | 2.06 | V: | 1.44 in |
| U: | 0.625 in | I: | 3.24 in |
| F: | 2.75 | AD: | 4.73 |
| BF: | 0.41 | T: | 0.75 |
| LM: | 6.7 | AG: | 5.5 |
| AE2: | 0.28 | BE: | 0.38 in |
| G: | 1.38 | AE1: | 0.49 |
| B: | 5.19 | BD: | 5.88 |
| C: | 5.75 in | Center Distance (in): | 1.75 in |
| AK: | 4.5 |
Technical Specifications
| Bore Code: | 12 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Model Code: | HM218 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 1.026 | Shaft Seal Material: | Viton |
| Output Key: | 3/16 X 1.50 | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Output RPM: | 116.7 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.75 |
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 1144 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Diameter (in): | 0.750 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.50 in |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

