How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | U: | 0.625 in |
| AD: | 4.73 | BD: | 5.88 |
| G: | 1.38 | L: | 4.45 in |
| V: | 1.44 in | AG: | 5.5 |
| LM: | 6.7 | Center Distance (in): | 1.75 in |
| F: | 2.75 | C: | 5.75 in |
| BF: | 0.41 | BE: | 0.38 in |
| AJ: | 5.88 | D: | 2.06 |
| AK: | 4.5 | B: | 5.19 |
| AE1: | 0.49 | AE2: | 0.28 |
| T: | 0.875 |
Technical Specifications
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Output RPM: | 116.7 | Center Distance (in): | 1.75 |
| Input HP @ 1750 RPM: | 1.026 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.625 in | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio: | 15:1 | Product Type: | Right Angle |
| Model Code: | HM218 | Bore Code: | 14 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Assembly: | HM-1 | Output Key: | 3/16 X 1.50 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.50 in | Thrust Rating - output shaft: | 1144 |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

