How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 4.73 | AG: | 5.5 |
| BF: | 0.41 | AJ: | 5.88 |
| V: | 1.44 in | D: | 2.06 |
| I: | 3.24 in | T: | 0.875 |
| C: | 5.75 in | AK: | 4.5 |
| B: | 5.19 | AE1: | 0.49 |
| F: | 2.75 | LM: | 6.7 |
| U: | 0.625 in | Center Distance (in): | 1.75 in |
| G: | 1.38 | AE2: | 0.28 |
| L: | 4.45 in | BE: | 0.38 in |
| BD: | 5.88 |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Model Code: | HM218 |
| Center Distance (in): | 1.75 | Input Diameter (in): | 0.625 in |
| Thrust Rating - output shaft: | 1144 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Output Key: | 3/16 X 1.50 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 116.7 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.026 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Output Diameter (in): | 0.875 in |
| Ratio: | 15:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Assembly: | HM-1 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Bore Code: | 14 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 473 in/lbs |

