How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.49 | BD: | 5.88 |
| LM: | 6.7 | AE2: | 0.28 |
| C: | 5.75 in | I: | 3.24 in |
| BF: | 0.41 | AD: | 4.73 |
| G: | 1.38 | AJ: | 5.88 |
| U: | 0.625 in | AG: | 5.5 |
| BE: | 0.38 in | V: | 1.44 in |
| Center Distance (in): | 1.75 in | L: | 4.45 in |
| AK: | 4.5 | T: | 0.875 |
| D: | 2.06 | F: | 2.75 |
| B: | 5.19 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Diameter (in): | 0.875 in |
| Ratio: | 15:1 | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.75 |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.026 |
| Motor Frame Size: | 140TC | Thrust Rating - output shaft: | 1144 |
| Model Code: | HM218 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.625 in | Input Keyway: | 3/16 X 1.50 in |
| Output RPM: | 116.7 | No. of Gear Reductions: | Single |
| Assembly: | HM-1 | Housing Material: | Cast Iron |
| Output Key: | 3/16 X 1.50 | Input Style: | Flexible Coupling Input |
| Bore Code: | 14 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

