How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | U: | 0.625 in |
| G: | 1.38 | V: | 1.44 in |
| BD: | 3.88 | AG: | 5.5 |
| AJ: | 3.75 | AD: | 4.73 |
| AE2: | 0.28 | B: | 5.19 |
| T: | 0.875 | D: | 2.06 |
| AE1: | 0.49 | L: | 4.45 in |
| BE: | 0.38 in | Center Distance (in): | 1.75 in |
| BF: | 0.28 | C: | 5.75 in |
| LM: | 6.26 | I: | 3.24 in |
| AK: | 3 |
Technical Specifications
| Output RPM: | 116.7 | Model Code: | HM218 |
| Output Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.50 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.026 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1144 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.625 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 15:1 | Assembly: | HM-1 |
| Motor Frame Size: | 48CZ | Housing Material: | Cast Iron |
| Center Distance (in): | 1.75 | Ratio: | 15:1 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 14 |
| Output Key: | 3/16 X 1.50 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

