How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.19 | I: | 3.24 in |
| G: | 1.38 | F: | 2.75 |
| D: | 2.06 | BE: | 0.38 in |
| AG: | 5.5 | AE1: | 0.49 |
| L: | 4.45 in | Center Distance (in): | 1.75 in |
| AE2: | 0.28 | AK: | 4.5 |
| AJ: | 5.88 | BF: | 0.41 |
| V: | 1.44 in | LM: | 6.7 |
| T: | 0.875 | C: | 5.75 in |
| AD: | 4.73 | BD: | 5.88 |
| U: | 0.625 in |
Technical Specifications
| Motor Frame Size: | 56C | Model Code: | HM218 |
| Input HP @ 1750 RPM: | 1.026 | Shaft Seal Material: | Viton |
| Ratio Range: | 15:1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.625 in | Thrust Rating - output shaft: | 1144 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.75 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Ratio: | 15:1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Output Key: | 3/16 X 1.50 | Bore Code: | 14 |
| Output Diameter (in): | 0.875 in | Output RPM: | 116.7 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 473 in/lbs |

