Grove Gear HM218-15-2-1.000-140TC
Part #:HM218-15-2-1.000-140TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | C: | 5.75 in |
| B: | 5.19 | AE2: | 0.28 |
| G: | 1.38 | U: | 0.625 in |
| L: | 4.45 in | D: | 2.06 |
| F: | 2.75 | AK: | 4.5 |
| T: | 1 | AE1: | 0.49 |
| BF: | 0.41 | AD: | 4.73 |
| LM: | 6.7 | BE: | 0.38 in |
| V: | 1.44 in | AJ: | 5.88 |
| AG: | 5.5 | I: | 3.24 in |
| BD: | 5.88 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Model Code: | HM218 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 116.7 | Ratio Range: | 15:1 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Assembly: | HM-2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.75 |
| Ratio: | 15:1 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1144 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Bore Code: | 16 |
| Gear Type: | Worm | Output Diameter (in): | 1.000 in |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.026 |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.625 in |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

