Grove Gear HM218-15-2-1.000-140TC-L9
Part #:HM218-15-2-1.000-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | L: | 4.45 in |
| AJ: | 5.88 | AK: | 4.5 |
| Center Distance (in): | 1.75 in | U: | 0.625 in |
| BF: | 0.41 | AE2: | 0.28 |
| I: | 3.24 in | V: | 1.44 in |
| B: | 5.19 | BD: | 5.88 |
| C: | 5.75 in | BE: | 0.38 in |
| AG: | 5.5 | AD: | 4.73 |
| G: | 1.38 | AE1: | 0.49 |
| LM: | 6.7 | F: | 2.75 |
| D: | 2.06 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.026 | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.625 in |
| Ratio Range: | 15:1 | Thrust Rating - output shaft: | 1144 |
| Center Distance (in): | 1.75 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Assembly: | HM-2 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.50 in |
| Output RPM: | 116.7 | Service Factor: | 1 |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Model Code: | HM218 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Bore Code: | 16 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.000 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 473 in/lbs |

