Grove Gear HM218-15-2-1.000-48CZ-L1
Part #:HM218-15-2-1.000-48CZ-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.28 | Center Distance (in): | 1.75 in |
| B: | 5.19 | U: | 0.625 in |
| L: | 4.45 in | AE1: | 0.49 |
| C: | 5.75 in | LM: | 6.26 |
| T: | 1 | AJ: | 3.75 |
| AG: | 5.5 | D: | 2.06 |
| BE: | 0.38 in | G: | 1.38 |
| AD: | 4.73 | AK: | 3 |
| AE2: | 0.28 | V: | 1.44 in |
| I: | 3.24 in | BD: | 3.88 |
| F: | 2.75 |
Technical Specifications
| Product Type: | Right Angle | Model Code: | HM218 |
| Ratio Range: | 15:1 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.50 in | Output Diameter (in): | 1.000 in |
| No. of Gear Reductions: | Single | Ratio: | 15:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Center Distance (in): | 1.75 | Assembly: | HM-2 |
| Thrust Rating - output shaft: | 1144 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.625 in | Bore Code: | 16 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 48CZ |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 116.7 |
| Output Shaft Direction: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 1.026 |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

